IESNA:LM-63-2002
[TEST]P1388862
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2507-502-9)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GSS-SA6D-760-U-T3BC
[LUMINAIRE] GALLEON SLIM SITE LUMINAIRE 1200mA 6xLight Square PACKAGE 70CRI 5700K FIXTURE w/ TYPE III ANGLED BACKLIGHT CONTROL
[LAMP] (84) 5700K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 2.68A 321.7W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]5700K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]35279.0
TILT=NONE
84 -1 1 38 22 1 1 1.5000 1.0000 0.0000
1.000 1 321.7
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 64 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 60 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
242.3 288.9 400.8 764.3 2050.6 3486.0 4809.5 5667.0 6515.2 7605.7 8994.5 10429.9 12424.5 14307.3 15891.9 17224.7 18455.1 19657.4 
20934.4 22621.4 24569.5 26405.7 26881.0 26088.8 24765.2 23255.2 22099.5 21130.1 17457.7 11389.9 5452.6 2637.8 1398.1 568.6 326.2 
177.1 102.5 0.0 
242.3 298.3 400.8 745.7 1901.4 3430.0 4669.7 5601.8 6515.2 7596.4 8854.7 10467.2 12359.3 14065.0 15677.5 17001.0 18222.0 19368.5 
20673.4 22304.5 24327.1 26209.9 26862.4 26070.1 24662.7 23208.6 21996.9 20981.0 17485.7 11417.9 5564.5 2637.8 1407.4 549.9 316.9 
167.8 102.5 0.0 
242.3 288.9 382.2 727.0 1743.0 3159.7 4576.5 5527.2 6440.6 7484.6 8733.5 10318.1 11958.5 13664.2 15071.6 16069.0 17075.6 18305.9 
19713.4 21372.5 23665.4 26303.1 27561.4 27048.8 25380.4 23721.3 22593.5 21670.7 18511.0 12573.7 6459.3 2982.6 1416.8 531.3 335.5 
186.4 111.8 0.0 
242.3 288.9 363.5 624.5 1500.6 2861.5 4138.4 5256.9 6216.9 7242.2 8444.6 9898.6 11417.9 12927.9 14204.8 15267.4 15985.1 17066.3 
18566.9 20449.7 23078.2 25818.4 27980.9 28092.7 26648.0 24709.3 23432.3 22584.2 19825.2 14847.9 8323.4 3784.2 1668.4 605.8 335.5 
214.4 139.8 0.0 
242.3 288.9 354.2 531.3 1090.5 2218.3 3504.6 4790.9 5834.8 6822.8 7931.9 9311.4 10765.5 12322.0 13636.2 14773.4 15565.6 16199.4 17140.8 
18688.1 21120.8 24522.9 27738.5 28912.9 27822.4 25855.7 24625.4 23777.2 21130.1 17392.5 11203.5 5098.4 2283.6 848.2 382.2 261.0 
186.4 0.0 
242.3 279.6 335.5 438.1 745.7 1444.7 2619.1 3774.9 5061.2 6133.0 7149.0 8304.8 9619.0 10914.6 12415.2 13617.6 14577.6 15286.0 15808.0 
16721.4 18156.8 20748.0 24793.2 28027.5 28866.3 26927.6 25548.1 24513.5 22155.4 18846.5 14242.1 8416.6 4231.6 1659.1 587.2 344.9 
251.7 0.0 
242.3 279.6 307.6 372.8 503.3 810.9 1407.4 2376.8 3439.4 4613.8 5750.9 6981.2 8043.8 9199.6 10457.9 11744.1 12844.0 13850.6 14605.6 
15379.2 16348.6 17877.2 20319.2 24066.2 27813.1 29118.0 28325.7 27300.4 23656.0 19638.8 15686.8 12555.0 7969.2 3765.6 1528.6 
494.0 335.5 0.0 
242.3 270.3 298.3 344.9 428.8 577.9 960.0 1584.5 2525.9 3513.9 4623.1 5778.9 6906.7 8043.8 9162.3 10429.9 11529.8 12657.6 13599.0 14549.7 
15528.4 16814.6 18781.3 21689.4 25734.6 28735.8 29323.0 28996.8 25837.1 21325.9 16917.1 13505.8 9730.9 5471.3 2292.9 643.1 
382.2 0.0 
242.3 261.0 288.9 326.2 372.8 456.7 643.1 941.4 1519.3 2311.5 3252.9 4250.3 5350.1 6459.3 7624.4 8798.8 9926.6 11091.7 12200.8 13272.7 
14400.5 15733.4 17495.0 19797.3 22770.6 26470.9 28167.3 28689.2 27962.2 24578.8 19927.7 15341.9 10895.9 7102.4 3150.4 1043.9 
438.1 0.0 
242.3 261.0 270.3 288.9 298.3 326.2 354.2 410.1 484.7 615.2 829.5 1146.5 1584.5 2209.0 2936.0 3746.9 4623.1 5657.7 6766.9 8015.8 9367.3 10951.9 
12834.7 15090.3 17690.8 20468.3 22155.4 23236.6 24960.9 24047.5 19927.7 13813.3 8323.4 4371.4 1836.2 540.6 354.2 0.0 
242.3 251.7 251.7 251.7 261.0 261.0 261.0 270.3 261.0 270.3 270.3 279.6 298.3 316.9 372.8 428.8 512.6 624.5 773.6 988.0 1258.3 1668.4 2218.3 3094.5 
4529.9 7065.1 9227.5 10579.0 12489.8 10681.6 7801.5 5480.6 3607.1 1864.1 540.6 130.5 37.3 0.0 
242.3 242.3 242.3 233.0 233.0 233.0 233.0 223.7 214.4 214.4 214.4 214.4 205.1 195.7 195.7 195.7 205.1 223.7 242.3 270.3 307.6 335.5 382.2 447.4 587.2 997.3 
1491.3 1966.7 3206.3 3402.1 2404.8 1463.4 848.2 391.5 158.5 65.2 28.0 0.0 
242.3 233.0 233.0 223.7 214.4 214.4 205.1 195.7 186.4 186.4 177.1 167.8 158.5 149.1 130.5 121.2 111.8 111.8 111.8 111.8 111.8 111.8 102.5 102.5 83.9 74.6 74.6 
74.6 93.2 111.8 83.9 74.6 74.6 55.9 37.3 28.0 28.0 0.0 
242.3 223.7 214.4 195.7 186.4 177.1 167.8 149.1 139.8 121.2 102.5 93.2 74.6 65.2 55.9 46.6 37.3 37.3 28.0 18.6 18.6 18.6 9.3 9.3 9.3 9.3 9.3 9.3 9.3 9.3 0.0 0.0 9.3 
9.3 18.6 18.6 18.6 0.0 
242.3 214.4 195.7 177.1 158.5 149.1 130.5 111.8 93.2 74.6 65.2 46.6 37.3 28.0 18.6 9.3 9.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 9.3 9.3 
18.6 18.6 0.0 
242.3 205.1 177.1 158.5 139.8 111.8 102.5 83.9 65.2 46.6 37.3 18.6 18.6 9.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 9.3 9.3 
18.6 0.0 
242.3 195.7 167.8 139.8 121.2 102.5 74.6 55.9 46.6 28.0 18.6 9.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 9.3 
9.3 0.0 
242.3 195.7 158.5 130.5 102.5 83.9 65.2 46.6 37.3 18.6 9.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 9.3 
0.0 
242.3 186.4 158.5 121.2 102.5 83.9 55.9 37.3 28.0 18.6 9.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
242.3 195.7 158.5 121.2 102.5 74.6 55.9 46.6 28.0 18.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
242.3 195.7 158.5 130.5 102.5 74.6 65.2 46.6 37.3 18.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
242.3 195.7 158.5 130.5 102.5 74.6 65.2 46.6 37.3 28.0 9.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
